IESNA:LM-63-2002
[TEST]P1435007
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-927-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10667.5
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1566.0 1568.4 1542.3 1473.3 1430.6 1430.6 1471.0 1513.7 1580.3 1656.3 1815.5 2027.0 2217.1 2381.1 2538.0 2697.2 2844.5 2991.8 
3143.9 3246.1 3286.5 3279.4 3241.4 3110.7 2991.8 2915.8 2851.6 2706.7 2419.1 1732.4 848.4 361.2 251.9 192.5 145.0 
97.4 49.9 0.0 
1566.0 1568.4 1537.5 1471.0 1428.2 1430.6 1468.6 1511.4 1577.9 1658.7 1808.4 2015.2 2210.0 2378.7 2545.1 2701.9 2858.8 3013.2 
3158.2 3274.6 3326.9 3317.4 3293.6 3139.2 3020.4 2925.3 2849.3 2690.0 2383.5 1732.4 869.7 363.6 256.6 197.2 149.7 
99.8 49.9 0.0 
1566.0 1558.9 1535.1 1482.9 1442.5 1442.5 1482.9 1532.8 1604.0 1687.2 1832.2 2041.3 2245.7 2445.3 2628.3 2811.2 3006.1 3172.4 
3355.4 3490.9 3559.8 3571.7 3578.8 3505.1 3338.8 3193.8 3086.9 2920.6 2587.9 1896.3 1040.8 444.4 292.3 221.0 166.3 
111.7 59.4 0.0 
1566.0 1568.4 1551.8 1516.1 1482.9 1482.9 1525.6 1587.4 1656.3 1751.4 1877.3 2086.4 2338.3 2564.1 2751.8 2970.5 3177.2 3407.7 
3600.2 3773.7 3873.5 3918.6 3921.0 3918.6 3873.5 3730.9 3526.5 3296.0 2944.3 2252.8 1330.8 589.3 346.9 259.0 194.9 
135.5 71.3 0.0 
1566.0 1563.6 1561.3 1547.0 1532.8 1535.1 1575.5 1646.8 1730.0 1825.0 1955.7 2143.5 2397.8 2699.5 2932.4 3160.6 3424.3 3671.5 
3899.6 4073.1 4215.7 4329.7 4346.4 4424.8 4489.0 4462.8 4363.0 4156.3 3735.6 2999.0 2010.4 1019.5 484.8 325.6 
232.9 149.7 76.0 0.0 
1566.0 1570.8 1580.3 1594.5 1601.7 1618.3 1653.9 1725.2 1820.3 1943.9 2098.3 2276.6 2499.9 2808.9 3151.1 3445.7 3714.3 3973.3 
4177.6 4334.5 4481.8 4617.3 4652.9 4786.0 4973.7 5104.4 5123.4 5037.9 4795.5 4144.4 3008.5 1779.9 817.5 418.2 
280.4 168.7 78.4 0.0 
1566.0 1575.5 1601.7 1639.7 1673.0 1715.7 1772.8 1846.4 1946.2 2098.3 2288.4 2495.2 2732.8 3034.6 3379.2 3752.3 4056.5 4267.9 
4389.1 4486.6 4562.6 4636.3 4669.6 4762.2 4911.9 5009.4 5028.4 4795.5 4351.1 3735.6 2861.1 1791.8 931.5 482.4 
270.9 168.7 68.9 0.0 
1566.0 1575.5 1611.2 1665.8 1727.6 1808.4 1896.3 1998.5 2119.7 2290.8 2497.6 2728.1 2999.0 3341.2 3728.5 4149.1 4441.4 
4619.7 4733.7 4781.2 4807.4 4835.9 4838.3 4909.6 4897.7 4757.5 4410.5 3885.4 3274.6 2478.5 1606.4 926.8 560.8 
380.2 280.4 204.4 90.3 0.0 
1566.0 1585.0 1627.8 1692.0 1770.4 1875.0 1986.6 2126.8 2297.9 2504.7 2751.8 3034.6 3383.9 3825.9 4291.7 4695.7 5007.0 
5206.6 5344.4 5432.4 5529.8 5598.7 5608.2 5634.4 5491.8 5140.1 4624.4 3940.0 3105.9 2138.7 1297.5 831.7 558.4 
399.2 294.7 213.9 102.2 0.0 
1566.0 1582.7 1627.8 1696.7 1782.3 1889.2 2012.8 2160.1 2333.6 2559.3 2818.4 3117.8 3505.1 3966.2 4460.4 4904.8 5213.7 
5437.1 5594.0 5696.1 5786.4 5817.3 5860.1 5831.6 5670.0 5287.4 4648.2 3861.6 2949.1 1998.5 1228.6 798.5 534.7 
375.5 280.4 209.1 111.7 0.0 
1566.0 1582.7 1630.2 1696.7 1782.3 1884.5 2015.2 2167.2 2343.1 2568.8 2830.2 3120.2 3509.9 3935.3 4410.5 4795.5 5094.9 
5254.1 5344.4 5377.7 5370.6 5308.8 5299.3 5194.7 4931.0 4467.6 3849.7 3091.6 2328.8 1556.5 998.1 660.6 470.5 
339.8 244.8 192.5 90.3 0.0 
1566.0 1582.7 1634.9 1699.1 1779.9 1884.5 2000.9 2143.5 2314.6 2511.8 2737.6 3010.9 3312.7 3669.1 4063.6 4398.6 4605.4 
4683.8 4657.7 4569.7 4415.3 4218.0 4172.9 3956.6 3609.7 3191.5 2692.4 2103.1 1563.6 1078.9 755.7 568.0 427.7 311.3 
223.4 168.7 71.3 0.0 
1566.0 1585.0 1630.2 1692.0 1765.6 1858.3 1962.9 2081.7 2212.4 2362.1 2535.6 2718.6 2915.8 3136.8 3407.7 3612.1 3697.6 
3657.2 3500.4 3258.0 2999.0 2706.7 2630.6 2395.4 2086.4 1732.4 1402.1 1114.5 874.5 710.5 601.2 506.2 408.7 316.1 235.3 
175.9 80.8 0.0 
1566.0 1577.9 1611.2 1658.7 1713.4 1760.9 1806.0 1848.8 1894.0 1943.9 1996.1 2034.2 2060.3 2086.4 2110.2 2122.1 2098.3 2022.3 1860.7 
1658.7 1416.3 1192.9 1150.2 1014.7 884.0 784.2 708.2 648.7 601.2 558.4 513.3 461.0 399.2 342.2 292.3 235.3 109.3 0.0 
1566.0 1575.5 1596.9 1620.7 1632.6 1634.9 1637.3 1627.8 1615.9 1596.9 1589.8 1596.9 1608.8 1608.8 1606.4 1582.7 1535.1 1456.7 1345.0 
1204.8 1045.6 891.1 865.0 772.3 686.8 629.7 582.2 546.6 515.7 487.2 456.3 418.2 370.7 316.1 254.3 187.7 87.9 0.0 
1566.0 1573.2 1580.3 1575.5 1549.4 1525.6 1494.7 1456.7 1440.1 1440.1 1444.8 1442.5 1428.2 1392.5 1349.8 1290.4 1219.1 1133.5 1038.5 
938.7 848.4 769.9 758.1 698.7 636.9 591.7 553.7 515.7 477.6 430.1 392.1 344.6 301.8 251.9 183.0 114.1 66.5 0.0 
1566.0 1561.3 1547.0 1511.4 1471.0 1423.4 1383.0 1371.2 1373.5 1371.2 1361.7 1340.3 1299.9 1242.8 1181.1 1109.8 1036.1 962.4 895.9 
836.5 774.7 720.0 712.9 689.1 660.6 625.0 587.0 541.8 494.3 449.1 411.1 373.1 330.3 273.3 194.9 128.3 66.5 0.0 
1566.0 1561.3 1528.0 1475.7 1421.1 1368.8 1349.8 1354.5 1354.5 1340.3 1311.8 1261.8 1202.4 1133.5 1064.6 1000.4 929.2 869.7 817.5 
748.6 731.9 715.3 710.5 710.5 703.4 674.9 632.1 572.7 529.9 503.8 491.9 475.3 442.0 373.1 256.6 175.9 109.3 0.0 
1566.0 1549.4 1501.9 1432.9 1368.8 1328.4 1328.4 1335.5 1328.4 1304.6 1254.7 1188.2 1119.3 1043.2 971.9 907.8 843.6 779.4 715.3 
698.7 691.5 686.8 686.8 684.4 674.9 641.6 575.1 537.1 520.4 510.9 491.9 470.5 432.5 368.3 278.0 199.6 140.2 0.0 
1566.0 1547.0 1494.7 1418.7 1345.0 1318.9 1328.4 1330.8 1316.5 1280.9 1216.7 1145.4 1059.9 981.4 907.8 841.2 777.1 691.5 658.3 
646.4 648.7 653.5 648.7 636.9 622.6 570.3 522.8 503.8 491.9 482.4 461.0 439.6 392.1 318.4 249.5 194.9 125.9 0.0 
1566.0 1549.4 1487.6 1406.8 1340.3 1316.5 1326.0 1333.1 1314.1 1271.4 1202.4 1121.6 1031.3 948.2 874.5 805.6 734.3 655.9 627.4 
613.1 622.6 625.0 622.6 615.5 584.6 551.3 508.5 491.9 484.8 477.6 468.1 470.5 394.5 327.9 235.3 180.6 106.9 0.0 
1566.0 1542.3 1480.5 1402.1 1328.4 1304.6 1318.9 1323.6 1307.0 1261.8 1195.3 1116.9 1024.2 943.4 872.1 803.2 724.8 648.7 625.0 
610.7 617.9 613.1 613.1 608.3 572.7 548.9 503.8 489.5 482.4 475.3 463.4 458.6 373.1 301.8 240.0 183.0 111.7 0.0 
